Data Sheet
Rev.
1
1
View All
EE-Sim
Design & Simulation
2
View All
Overview
Features and Benefits
- Operates from a 4.5V to 60V Input Supply
- 3.3V Output Voltage
- Up to 1A Output Current
- 500kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- Open-Drain Active-Low RESET Output
- External Frequency Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17572 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17572 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents up to 1A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.
Applications
- Base Station Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage, Single-Board Systems
- Industrial Control Power Supplies
- Wall Transformer Regulation
Applicable Parts
Documentation & Resources
-
MAX17572EVKITA Gerber File - Design Files10/18/2023ZIP4M
-
MAX17572EVKITA Gerber File10/10/2022ZIP4M
Tools & Simulations
EE-Sim
EE-Sim: Design & Simulate MAX17572EVKITA
eesim-max17572evkita
EE-Sim: Design & Simulate MAX17572EVKITB
eesim-max17572evkitb