Overview

Features and Benefits

  • Simple Stand-Alone Application Circuit
  • Easily Configurable for +4.1V Cells
  • Microcontroller Compatible
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Input Power Source Range: +4.7V to +20V

Product Details

The MAX1736 evaluation kit (EV kit) is a fully assembled and tested circuit board containing a single-cell lithium-ion (Li+) battery charger. The EV kit includes a current-limited 800mA wall-cube AC adapter, which allows it to safely and quickly charge an Li+ cell to +4.2V (+4.1V with the MAX1736EUT41). The EV kit is useful for stand-alone operation or for applications interfaced with a microcontroller.

Applications

  • Cradle Chargers
  • Digital Still Cameras
  • PDAs and Other Handheld Devices
  • Self-Charging Battery Packs
  • Single-Cell Li+ Portable Applications
  • Small Handheld Equipment
  • Wireless Handsets

Applicable Parts

Documentation & Resources