Overview

Features and Benefits

  • -42V to +76V Input Protection
  • +3V to +65V Operating Voltage Range
  • Proven 2-Layer 2oz Copper Printed circuit board (PCB)Layout
  • PCB Pads for Optional Transient Voltage Suppressor(TVS) Diodes
  • Automotive Temperature Range: -40°C and +125°C
  • Fully Assembled and Tested

Product Details

The MAX16170 evaluation kit (EV kit) evaluates the MAX16170, an automotive protection IC with up to 30kHz active rectification in a 20-pin thin quad-flat no-leads (TQFN) package. It has several test points for device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C and +125°C, and is available with the MAX16170_TP/VY+.

System Requirements

  • MAX16170 EV kit
  • 65V, 5A DC Power Supply
  • 5V, 100mA DC Power Supply
  • Electronic Load
  • Two Digital Voltmeters (DVM1, DVM2)
  • 4-Channel Oscilloscope

Documentation & Resources