Overview

Features and Benefits

  • 8.6V to 36.2V Undervoltage/Overvoltage Thresholds
  • Output Short-Circuit Protection
  • Resistor Adjustable Overvoltage and Undervoltage Trip Threshold
  • Proven 2-Layer, 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX16141 evaluation kit (EV kit) evaluates the MAX16141/MAX16141A.. The MAX16141 is a diode controller and protection device that protects systems against fault conditions, such as reverse-current, overcurrent, input overvoltage/ undervoltage, short-circuit, and overtemperature. The MAX16141 EV kit comes with the MAX16141AAF/V+ IC installed. The MAX16141 EV kit undervoltage/overvoltage thresholds are set to 8.6V/36.2V, respectively.

Applications

  • Automotive Power Systems
  • Network/Telecom Power Systems
  • PoE Systems
  • RAID Systems
  • Servers