Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 8.6V Undervoltage Threshold and 36.2V Overvoltage Threshold
- Optional TVS Footprint Facilitates Automotive Transients Testing
- Output Short Circuit Protection
- Proven 2-Layer 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX16141A evaluation kit (EV kit) is a complete, fully assembled, and tested ideal diode controller circuit that demonstrates the system protection capability of the MAX16141A. The EV kit is designed to evaluate the MAX16141A’s response to reverse current, overcurrent, input overvoltage/undervoltage, short circuit, and overtemperature faults in a system. A high-power TVS footprint provides the option to evaluate the MAX16141A EV kit’s performance against the ISO-7637 and ISO-16750 automotive-safety standards. The undervoltage and overvoltage thresholds are set to 8.6V/36.2V, respectively. The EV kit PCB is available with the MAX16141AAAF/ VY+ Installed.
Applications
- Automotive Power Systems
- Network/Telecom Power Systems
- PoE Systems
- RAID Systems
- Servers
Markets and Technologies
-
- Telematics, eCall, and Networking Solutions
- Rear Seat Entertainment and Cluster Display Solutions
- Voice and Acoustic Signal Processing Solutions
- Premium Audio Amplifier Solutions
- Advanced Driver Assistance Systems (ADAS) Sensor Fusion ECU Solutions
- Head-Unit and Cockpit ECU Solutions
- Cabin Experience and Infotainment Solutions
Applicable Parts
Documentation & Resources
-
MAX16141AEVKIT: Evaluation Kit for the MAX16141A Data Sheet (Rev. 0)1/25/2021PDF399K
-
MAX16141AEVKIT BOM5/22/2023PDF41K
-
MAX16141AEVKIT ODB Files - Design Files10/10/2022ZIP2M