Overview
Features and Benefits
- USB Interface to Host PC
- Easy-to-Use GUI Software
- On-Board Loopback Switches for Stand-Alone Evaluation
- On-Board Potentiometers to Simulate Fault Conditions
- Convenient Test Points and Headers for Easy Evaluation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16065 evaluation kit (EV kit) provides a proven PCB layout that facilitates evaluation of the MAX16065 flash-configurable system manager with nonvolatile fault memory. The EV kit is a fully assembled and tested surface-mount board.
The EV kit includes an on-board USB-to-JTAG and SMBus interface, facilitating communications between the host PC and the device. Two potentiometers and a set of loopback switches make it easy to evaluate the sequencing and monitoring functions of the device without requiring external power supplies. Headers are also provided to facilitate connection to an external application circuit.
This EV kit data sheet assumes basic familiarity with the device. Refer to the MAX16065/MAX16066 IC data sheet for more detailed information.
Applications
- Networking Equipment
- Servers
- Storage/RAID Systems
- Telecom Equipment (Base Stations, Access)
Documentation & Resources
-
MAX16065EVKIT: Evaluation Kit for the MAX16065 Data Sheet (Rev. 0)5/19/2011PDF1M