Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Operates from a 2.7V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 1MHz Switching Frequency
- Output Voltage Range:
- 0.6V Up to (0.94 x VIN) Forced PWM
- 0.6V Up to (0.85 x VIN) Skip Mode
- Enable Input/Power-Good Output
- Selectable Skip-Mode Functionality
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15118 evaluation kit (EV kit) provides a proven design to evaluate the MAX15118 high-efficiency, 18A, step-down regulator with integrated switches in a 28-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 18A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.
Applications
- Base Stations
- DDR Memory
- Distributed Power Systems
- Notebooks
- Servers
Applicable Parts
Documentation & Resources
-
MAX15118EVKIT: Evaluation Kit for the MAX15118 Data Sheet (Rev. 1)10/31/2012PDF856K