Overview

Features and Benefits

  • 2.7V to 18V Operating Voltage Range
  • 9A (typ) Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Time-Out Delay
  • Active-Low FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15091 evaluation kit (EV kit) provides a proven design to evaluate the MAX15091 hot-swap controller with an integrated 9A MOSFET. The EV kit is configured to pass 9A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15091ETI+ in a 5mm x 5mm, 28-pin TQFN package with a proven four-layer PCB design. As configured, the MAX15091 EV kit is optimized to operate at 12V.
The MAX15091A EV kit can be used to evaluate the MAX15091A and uses the MAX15091AETI+.

Applications

  • Blade Servers
  • Disk Drive Power
  • Industrial Applications
  • RAID Systems
  • Server I/O Cards
  • Storage Applications

Applicable Parts