Data Sheet
Rev.
0
1
View All
EE-Sim
Design & Simulation
2
View All
Overview
Features and Benefits
- 4.5V to 16V Input Voltage Range
- Fixed 500kHz Switching Frequency
- Adjustable Output Voltage Range from 0.606V to (0.9 x VIN)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15066 evaluation kit (EV kit) provides a proven design to evaluate the MAX15066 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 4.5V to 16V input supply.
Applications
- Distributed Power Systems
- Home Entertainment (TV and Set-Top Boxes)
- Network and Datacom
- Preregulators for Linear Regulators
- Servers, Workstations, and Storage
Documentation & Resources
-
MAX15066EVKIT: Evaluation Kit for the MAX15066 Data Sheet (Rev. 0)11/10/2010PDF1M
Tools & Simulations
EE-Sim
EE-Sim: Design & Simulate MAX15066 EVKIT
eesim-max15066-evkit
EE-Sim: Design & Simulate MAX15166 EVKIT
eesim-max15166-evkit