Overview
Features and Benefits
- Complete 1:2 VGA Multiplexer
- Single 5V Power Supply
- VGA Inputs/Outputs
- Enable Inputs
- Monitor-Detection Outputs
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14983E evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that utilizes the MAX14983E VGA multiplexer to implement a 1:2 video graphics array circuit. The IC switches graphics signals between a controller and two outputs.
VGA input/output connections are provided to easily interface the EV kit with VGA-compatible devices. The EV kit provides LEDs to indicate the status of the monitor detection outputs. The EV kit operates with a single 5V supply input.Applications
- Computing
- Graphics Cards
- KVM Switches
- Servers