Overview

Features and Benefits

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • 2750VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAX148X2 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14855 isolated RS-485/RS-422 transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.

The MAX148X2EVKIT may also be used to evaluate the MAX14853, MAX14857, and MAX14859.

Applications

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers