Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a Single 3.3V Supply
- Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
- 5000VRMS Isolation for 60s
- Fully Assembled and Tested
Product Details
The MAX14882 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14882 isolated controller area network (CAN) transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.
Applications
- Building Automation
- HVAC
- Industrial Controls
- Switching Gear
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14882EVKIT: Evaluation Kit for the MAX14882 Data Sheet (Rev. 0)5/29/2018PDF666K
-
MAX14882EVKIT ODB File - Design Files9/18/2023TGZ3M