Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 1.6V to 5.5V Operating Voltage Range
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14713 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14713 power path selector. To evaluate the MAX14714, request a sample from Maxim and replace the MAX14713 with the MAX14714.
Applications
- e-Readers
- Smart Phones
- Tablet PCs
- Wearables
Applicable Parts
Documentation & Resources
-
MAX14713EVKIT ODB Files - Design Files10/5/2023TGZ4M