Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 3V to 28V Operating Voltage Range
- Evaluates Bidirectional OVLO and Adjustable OVLO
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14670 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14670 and MAX14671 bidirectional current-blocking, high-input overvoltage protectors with adjustable OVLO. The EV kit features LED output reading and a USB-powered option for logic pins.
Applications
- Charging USB Hosts
- e-Readers
- PC Notebooks
- Smart Phones
- Tablets