Overview

Features and Benefits

  • Supply Voltage Ranges
    • VL: 1.62V to 3.2V
    • VCC: 2.2V to 3.6V
  • ±15kV ESD Protection on I/O VCC Lines
  • SD Memory Card and General-Purpose Interface Connections
  • 100Mbps Guaranteed Data Rates
  • Fully Assembled and Tested

Product Details

The MAX13035E evaluation kit (EV kit) demonstrates the MAX13035E 6-channel, bidirectional logic-level translator used for interfacing with secure digital (SD) memory cards. The EV kit features SD memory card interface and general-purpose interface connections. The MAX13035E IC guarantees data rates up to 100Mbps. The MAX13035E translates between VL and VCC logic levels. The VL range is 1.62V to 3.2V and the ±15kV ESD-protected VCC range is 2.2V to 3.6V.

The EV kit also includes the MAX3202E, a dual-channel ESD protection array for complete line protection.

Applications

  • Memory Stick Card Level Translation
  • MiniSD Card Level Translation
  • MMC Level Translation
  • SD Card Level Translation
  • TransFlash® Level Translation

Documentation & Resources