Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 8MHz SPI Interface
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
- Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
- Collects Up to One Million Samples
- On-Board Input Buffers
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX11666 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11666 2-channel, 12-bit, SPI™-compatible 500ksps analog-to-digital converter (ADC). The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes installed with a MAX11666AUB+ in a 10-pin µMAX® package with an exposed pad.
Applications
- Automotive Systems
- Battery-Operated Systems
- Communication Systems
- Data Acquisition
- Medical Instrumentation
- Portable Data Logging
Documentation & Resources
-
MAX11666EVKIT: Evaluation Kit for the MAX11666 Data Sheet (Rev. 0)7/13/2011PDF7M