Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 8MHz SPI Interface
- Windows XP, Windows Vista, and Windows 7-Compatible Software
- Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
- Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
- Collects up to 1 Million Samples
- On-Board Input Buffer
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX11665 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11665 12-bit, SPI™-compatible, 500ksps, analog-to-digital converter (ADC). The EV kit also includes Windows XP®, Windows Vista®, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX11665AUT+ installed in a 6-pin SOT23 package.
Applications
- Automotive Systems
- Battery-Operated Systems
- Communication Systems
- Data Acquisition
- Medical Instrumentation
- Portable Data Logging
Documentation & Resources
-
MAX11665EVKIT: Evaluation Kit for the MAX11665 Data Sheet (Rev. 0)6/29/2011PDF3M