Overview

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 40ksps
  • Convenient Test Points Provided On-Board
  • Data-Logging Software with FFT Capability
  • Fully Assembled and Tested

Product Details

The MAX115 evaluation system (EV system) is a complete, eight channel data-acquisition system consisting of a MAX115 evaluation kit (EV kit) and a Maxim 68HC16MOD-16WIDE microcontroller (µC) module. The MAX115 is a high speed, multichannel, 12-bit data acquisition system with simultaneous track/holds. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX115's features.

Order the complete EV System (MAX115EVB16) for comprehensive evaluation of the MAX115 using a personal computer. Order the EV kit (MAX115EVKIT) if the 68HC16MOD-16WIDE Module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems.

Applications

  • Automatic Utility Meter Reading
  • Automotive ABS
  • Industrial Sensor Transmitters/Transducers
  • Motor and Motion Control
  • Programmable Logic Controllers

Applicable Parts