Overview

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 5ksps
  • Convenient Test Points Provided on Board
  • Data-Logging Software
  • Fully Assembled and Tested

Product Details

The MAX1110 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1110 evaluation kit (EV kit) and a Maxim 3V 68L11D microcontroller (µC) module. It is designed to evaluate the MAX1110, a low power, +3V, 8-channel, 8-bit analog-to-digital converter (ADC) with an internal 2.048V reference that directly interfaces to 3V microprocessors. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1110's features.

The EV system is intended for comprehensive evaluation of the MAX1110 using a personal computer. Order the stand-alone EV kit if the 68L11D µC module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

The MAX1110 EV kit and EV system can also be used to evaluate the MAX1112, which operates on +5V and has a 4.096V internal reference. Simply order a free sample of the MAX1112CPP along with the MAX1110 EV kit.

Applications

  • 4mA- to 20mA-Powered Remote Data-Acquisition Systems
  • Battery-Powered Applications
  • System Diagnostics
  • Touch-Screen Applications