Overview

Features and Benefits

  • HDMI input and output with HDCP 1.4 technology support
  • Audio decoding using 1 or 2 ADSP-21489 devices
  • Differential line level analog audio output

These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.

Product Details

The EVAL-MELODY-5 evaluation board is a platform that allows users to evaluate Analog Devices products intended for decoding high quality digital audio signals.

The EVAL-MELODY-5 evaluation board provides a Blackfin® ADSP-BF524 processor for system control and two SHARC® ADSP-21489KSWZ-4B processors for audio decoding. This evaluation board also includes High-bandwidth Digital Content Protection (HDCP) 1.4 technology. To order this evaluation board, the user must be licensed for the HDCP 1.4 technology.

Full specifications for the ADSP-21489 and the ADSP-BF524 are listed in the ADSP-21489 data sheet and the ADSP-BF524 data sheet available from Analog Devices and must be consulted in conjunction with UG-784 when using the evaluation board.


These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.

Applicable Parts