Overview

Features and Benefits

  • 11 A peak short-circuit current
  • Desaturation protection circuitry
  • Integrated Miller clamp
  • CMOS input logic levels
  • 12 V to 30 V output drive
  • Supports TO-220 and TO-247 switch footprints

Product Details

The EVAL-ADuM4146EBZ supports the ADuM4146 advanced isolated gate driver. The EVAL-ADuM4146EBZ comes populated with the ADuM4146BRWZ grade of the model but is compatible with all three grades. Because the evaluation board has footprints for insulated gate bipolar transistors (IGBTs) and metal-oxide semiconductor field effect transistors (MOSFETs) in TO-247, TO-220, and 0.100" spaced lead packages, the ADuM4146 can be evaluated with many different power devices. The EVAL-ADuM4146EBZ comes with footprints to facilitate evaluating the desaturation detection, as well as Miller clamp operation.

For full details on the ADuM4146, see the ADuM4146 data sheet, which should be consulted in conjunction with the user guide when using this evaluation board.

SUPPORTED ICOUPLER MODELS

  • ADuM4146ARWZ
  • ADuM4146BRWZ
  • ADuM4146CRWZ