Overview

Product Details

Development system for evaluation of the ADuC7036, complete system solution for battery monitoring in 12 V automotive applications.


The QuickStart Plus Kit features debug via UART and an assembly & C-source debugging environment. In addition it allows true non-intrusive JTAG emulation.

Software

Evaluation Software

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
I2CWSD.exe
Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.

Product Downloads

IAR EWARM
IAR EWARM evaluation version integrated software development tool.