Overview

Features and Benefits

  • ADSP-SC584 349-pin 19x19mm BGA
  • 2Gb DDR3 Memory
  • 128 Mb SPI Flash
  • Ethernet (10/100 &  GigE)
  • ADAU1977 quad ADC
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • AD2410 Automotive Audio Bus (A2B)
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

 

Product Details

The ADSP-SC584 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC584 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with two 180 day licenses for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator.

Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.

The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

Markets and Technologies

Applicable Parts

Package Contents

Package Contents

The ADSP-SC584 EZ-KIT Lite® package contains the following items:

The ADSP-SC584 EZ-Board contains the following items:

System Requirements

Verify that your PC has these minimum requirements for the CCES installation:

  • 2 GHz single core processor; 3.3GHz dual core or better recommended
  • 4 GB RAM; 8GB or more recommended
  • 2 GB available disk space
  • One open USB port

Note: Please see the CrossCore® Embedded Studio Release Notes for the latest information about System Requirements.

Software

Product Downloads

ADSP-SC5XX Board Support Package - Current Release (Rev. 2.0.2)

Software Development Tools

CrossCore Utilities provides several utilities for use with Cortex-M processors. These utilities have previously been distributed within various Board Support Packages for the IAR and Keil toolchains, and are collected together in this product for convenient maintenance.

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

Middleware

FreeRTOS for Analog Devices Processors is a Real Time Operating System for Analog Devices Processors.
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.

The Tuxera (HCC) TCP/IP stack provides all main protocols and supports both IPv4 and IPv6

The Tuxera (HCC) USB stacks are mature, widely-used stacks that can support almost any desired USB configuration.

The Tuxera (HCC) FAT file system is full-featured and optimized for use in embedded applications that need to attach FAT 12/16/32-compliant media to a product.

Linux kernel and development tools for the ADSP-SC5xx processor family

Related Hardware (1)

Emulator Hardware