User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADRF5532
- Easy connection to test equipment
- Thru line for calibration
Product Details
The ADRF5532 is an integrated RF, front-end multichip module designed for time division duplex (TDD) applications. The device operates from 2.3 GHz to 2.7 GHz. The ADRF5532 is configured with a low-noise amplifier (LNA) and a high-power, silicon, single pole double throw (SPDT) switch.
This user guide describes the ADRF5532-EVALZ, designed to easily evaluate the features and performance of the ADRF5532. Figure 1 shows a photograph of the ADRF5532-EVALZ.
Note that the ADRF5532 IC is populated on the ADRF5534 bare evaluation board. However, the whole assembly is the ADRF5532- EVALZ
Full details about the device are available in the ADRF5532 data sheet. Consult it when using the ADRF5532-EVALZ.
Getting Started
- DC power supplies
- Network analyzer
Documentation & Resources
-
ADRF5532-EVAL Gerber Files3/28/2024ZIP312 K