Overview

Features and Benefits

  • Full-featured evaluation board for the ADRF5030 
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5030 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

This user guide describes the ADRF5030-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5030. Figure 1 shows a photograph of the evaluation board.

Full specifications on the ADRF5030 are available in the ADRF5030 data sheet from Analog Devices. Consult it with this user guide when using the ADRF5030-EVALZ evaluation board.