Overview

Product Details

The evaluation board features an isolated full bridge topology operating at 100KHz switching frequency. Its output is rated at deliver 12V, 9A with an input ranging from 36-60VDC. The board features the ADP1046A digital controller as the main controller for providing various functions such as current PWMs and OrFET control. It also provides protection features like OCP and OVP.

Applicable Parts

Documentation & Resources

Software

Evaluation Software

ZIP
11.34 M
ADP1046A Software (Rev. 1.3.2.5)
This software is used to program the ADP1046A. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.

Related Hardware (1)

Interposer Boards