Overview
Product Details
ADL5382-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow the easy evaluation of all features of the ADL5382. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5382: 700 MHz to 2.7 GHz Quadrature Demodulator Datasheet (Rev. B)6/15/2023PDF4 M
-
ADL5382 Gerber Files9/13/2011ZIP238 kB