Overview

Features and Benefits

  • Up to 210°C high temperature operation
  • Supply voltages
    • Dual supply: ±2.5 V
    • Single supply: 1.8 V to 5.5 V
  • Parallel interface compatible with 3 V logic

Product Details

The EVAL-ADG798EB1Z is the evaluation board for the ADG798 high temperature 8:1 multiplexer. The entire board assembly is constructed with high temperature compliant materials and is suitable for short duration device evaluation up to 210°C.


The ADG798 is soldered to the center of the evaluation board, and headers are provided to connect to each of the source and drain pins. A 4-pin header powers the device and provides a user defined digital logic supply voltage.


Full specifications on the ADG798 are available in the ADG798 data sheet, which should be consulted in conjunction with user guide UG-1039 when using the evaluation board.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-ADG798EB1Z evaluation board