Overview

Features and Benefits

  • Full featured evaluation board for the ADFS5758
  • On-board 2.5 V ADR4525 reference
  • On-board ADP1031-1 isolated PMU with integrated SPI signal isolation channels
  • ACE software for control

Product Details

The ADFS5758 is a functional safety approved, single-channel, voltage and current output, digital-to-analog converter (DAC) with on-chip dynamic power control (DPC) to minimize package power dissipation.

For full details, refer to the ADFS5758 data sheet. Consult the data sheet when using the EVAL-ADFS5758SDZ. The configuration of the various link options is explained in the Evaluation Board Hardware section. The installation of the companion software is described in the Installing the ACE Software and ADFS5758 Plugins section.

The EVAL-ADFS5758SDZ, as shown in Figure 1, requires the EVAL-SDP-CS1Z board. The EVAL-ADFS5758SDZ interfaces to the USB port of the PC via the EVAL-SDP-CS1Z board. The analysis, control, evaluation (ACE) software allows simplified programming of the ADFS5758, and is available with the EVAL-ADFS5758SDZ evaluation board.

Getting Started

EQUIPMENT NEEDED

EVAL-SDP-CS1Z board
Bench top power supply and connector cables


DOCUMENTS NEEDED

ADFS5758 data sheet ACE User Manual


SOFTWARE NEEDED

ACE software for control

Documentation & Resources

Software

ACE Software

ZIP
288 KB
ACE plug-in for Board.ADFS5758 1.2020.28303 [Jul 08 20]
Single Channel, 16-Bit Current/Voltage Output DAC, Dynamic Power Control, HART Connectivity
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.