Overview

Features and Benefits

  • Full-featured evaluation board for the AD9910
  • PC evaluation software for control and measurement of the AD9910
  • USB interface
  • Graphic user interface (GUI) software with frequency sweep capability for board control and data analysis
  • Factory tested and ready to use

Product Details

The AD9910 is a 1 GSPS DDS with a 14-bit DAC.

The evaluation board software provides a graphical user interface (GUI) for easy communication with the device along with many user-friendly features such as the mouse-over effect.

Software

Evaluation Software

EXE
4.56 M
AD9910 Evaluation Software Installer (Rev. 2.1.0)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9910 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
TXT
1.83 K
AD9910 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.