Evaluation Software
Rev.
2.0.2
3
View All
Overview
Features and Benefits
- Simple power connection using 6 V wall adapter and onboard switching and LDO voltage regulators
- Regulators easily bypassed for power measurements
- 8 ac-coupled SMA connectors for output
- SMA connectors for
2 differential or 4 single-ended reference input
System clock input - On-board provisions for OCXO, crystal oscillator, or crystal
- USB connection to PC
- 32-bit or 64-bit Windows-based evaluation software with simple graphical user interface
- On-board PLL loop filter
- Easy access to digital I/O and diagnostic signals via I/O header
- Status LEDs for diagnostic signals
Product Details
The AD9548 is a very low noise DDS-based digital PLL clock synthesizer with up to eight reference inputs and up to eight outputs. The AD9548 features reference clock validation, automatic holdover, and hitless reference clock switching. The AD9548 is also capable of accepting a 1 pulse per second (pps) reference input clock. The AD9548 Revision E evaluation board is a compact, easy-to use platform for evaluating all features of the AD9548.Applicable Parts
Documentation & Resources
-
AD9548 Schematic (Rev. E)9/3/2009PDF515 K
-
UG-639: Evaluating the AD9547 and AD9548 Digital PLL Clock Synthesizers4/16/2014PDF931 kB
-
AD9547/AD9548 Evaluation Board Profile Designer11/24/2009XLS381 K
-
AD9548 Evaluation Board Layers (Rev. Rev. E)9/3/2009PDF549 K
-
AD9548 Bill of Materials (Rev. E)9/3/2009XLS58 K
-
AD9547 / AD9548: Evaluation Board Setup12/12/2024