Overview

Product Details

The AD9262 evaluation board serves two purposes: as an evaluation platform for the 16-bit dual continuous time sigma delta ADC and as a direct conversion demonstration platform. 


The AD9262 is a dual, 16-bit analog-to-digital converter (ADC) based on a continuous time sigma-delta (Σ-Δ) architecture that achieves 86 dB of dynamic range over a 10 MHz real or 20 MHz complex bandwidth. The integrated features and characteristics unique to the continuous time Σ-Δ architecture significantly simplify its use and minimize the need for external components. This evaluation board supports the AD9262 family of products, including the AD9262BCPZ-10, AD9262BCPZ-5, and AD9262BCPZ.