Overview

Features and Benefits

  • Fully functional evaluation board for the AD9083
  • PC software for control with ACE software
  • On-board clocking provided by the AD9528 manages device and FPGA clocking
  • Option to switch to external direct clocking

Product Details

The AD9083EBZ evaluation board includes all of the support circuitry required to operate the AD9083 in various modes and configurations. The application software used to interface with the device is also described. The AD9083EBZ evaluation board connects to the Analog Devices, Inc., ADS8-V3EBZ for evaluation with the ACE software.

The ACE software allows the user to set up the AD9083 in various modes, and capture analog-to-digital converter (ADC) data for analysis.

Software

Device Drivers

API Device Drivers

Evaluation Software

JESD204x Frame Mapping Table Generator
The JESD204x Frame Mapping Table Generator tool consists of two Windows executables that will allow the user to input any valid combination of JESD204x parameters (L, M, F, S, NP) in order to output a .csv file that illustrates the frame mapping of the JESD204x mode in table format. There is an executable that allows the user to input a single JESD204x mode and another, that allows the user to input the parameters for multiple JESD204x modes in a specified .csv format in order to output a .csv file that illustrates the frame mapping of each of the JESD204x modes that were input into separate tables.

Design Tool

ADC Companion Transport Layer RTL Code Generator Tool (Rev. 1.0)
This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

ACE Software

ZIP
26 MB
ACE plug-in for Board.AD9083 1.2021.29300 [Aug 16 21]
Plugin to evaluate the AD9083EBZ evaluation board for the AD9083 high-speed ADC.
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (2)

Controller Boards