Overview
Product Details
AD8364-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply should be connected to the clip leads labeled VPS and COMM1. The two RF input signals are applied to two edge-mounted SMA type RF connectors. The output signals are accessible via the OUTA, OUTB, OUTN, OUTP and TEMP clip leads. The circuit board can also accommodate 6-pin and 26-pin headers through which the power supply, ground, temperature adjust nodes and output signal pins are accessible (the circuit board ships with these headers not installed).
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD8364: LF to 2.7 GHz Dual 60dB TruPwr Detector Data Sheet (Rev. C)9/28/2006PDF1 M
-
AD8364 Gerber Files9/11/2011ZIP279 kB