Overview

Product Details

AD8345-EVALZ is 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.7 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IP, IN, QP, and QN). The AD8345 output is available at the SMA connector labeled VOUT.

Applicable Parts