Overview

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD7879 and AD7879-1.

For use with AD7879 Evaluation Board. The software must be installed before the board is plugged in to the USB port on the PC. If the board is has been plugged in before the software is installed, you may need to update the driver. Do this by right clicking on My Computer, select Properties, then Device Manager, then Universal Serial Bus controllers. Right click on the USB device with the yellow "!" next to it and select Update Driver.

Documentation & Resources