Overview

Product Details

The EVAL-AD7176-2SDZ is a fully featured evaluation kit for the AD7176-2. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

System Requirements

  • Windows XP SP2, 32 bit
  • Windows Vista, 32 and 64 bit
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port


Software

Evaluation Software

ZIP
285.72 M
AD717x Eval+ Software (Rev. V3.3.2.3)
Eval+ is single piece of software to aid in product selection, evaluation and debug of the AD717x. Eval+ enables customers to understand all performance trade-offs that a user or application should care about in an easy to use and understand way even without hardware. Eval+ does this by integrating a functional model of the AD717x. Customers don’t need to read pages of register information to understand and program the device as the interactive block diagram simplifies configuration and the integrated documentation pane contains all the same register information as that found in the data sheet. The Eval+ modelling functionality includes waveform and histogram plots with noise performance results, filter frequency response plots and information about the filter latency and delay. It also includes power consumption figures for the selected mode and timing information to show the impact of multiplexing channels on the AD717x.

ACE Software

ZIP
1.5 MB
ACE plug-in for Board.AD717X 1.2023.47300 [Jun 07 24]
The AD717X ACE plugin includes AD7172-2, AD7172-4, AD7173-8, AD7175-2, AD7175-8, AD7176-2 and AD7177-2.The AD717X family consists of 24-/32-bit, 4-/8-/16-channel, 10/31.25/250 kSPS Σ-Δ ADCs. AD7175-2 and AD7176-2 come with 20 µs settling and the AD7177-2 comes with 100 µs settling. All ADCs, except AD7173-8 and AD7176-2, also come with true rail-to-rail buffers.
EXE
157 MB
ACE Installer Software 1.30.3311.1463 [Apr 24 24]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (4)

Controller Boards

Daughter Boards