Overview

Product Details

The Analog Devices, Inc., AD5683R evaluation board (EVAL-AD5683RSDZ) is designed to help customers quickly prototype new AD5683R circuits and reduce design time. The AD5683R operates from a single 2.7 V to 5.5 V supply. The part incorporates an internal 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V.

The evaluation board interfaces to the USB port via the SDP board. Software is available with the evaluation board, which allows the user to easily program the AD5683R.


This evaluation board requires the EVAL-SDP-CB1Z board. This is available on the Analog Devices website.


Full data on the AD5683R may be found in the AD5683R data sheet available from Analog Devices and should be consulted in conjunction with this user guide when using the evaluation board.

Software

ACE Software

ZIP
1.0 MB
ACE plug-in for Board.Nanodac 1.2024.5400 [Jun 05 24]
The NanoDAC ACE Plugin supports the following evaluation boards: EVAL-AD5675SDZ (AD5675), EVAL-AD5675RSDZ and ARDZ (AD5675R), EVAL-AD5676SDZ (AD5676), EVAL-AD5676RSDZ and 2ARDZ (AD5676R), EVAL-AD5676RARDZ (AD5676R_WLCSP), EVAL-AD5677RSDZ (AD5677), EVAL-AD5679RSDZ (AD5679R), EVAL-AD5683RSDZ and ARDZ (AD5683R), EVAL-AD5686RSDZ and ARDZ (AD5686R), EVAL-AD5693RSDZ and ARDZ (AD5693R), EVAL-AD5696RSDZ and ARDZ (AD5696R)
EXE
157 MB
ACE Installer Software 1.30.3311.1463 [Apr 24 24]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.