Overview

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5327 evaluation board is designed to help users quickly prototype new AD5327 circuits and reduce design time. The AD5327 operates from a single 2.5 V to 5.5 V supply.


For full details, see the AD5327 data sheet, which must be consulted in conjunction with UG-929 when using the EVAL-AD5327DBZ evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is supplied with the evaluation board to allow the user to program the AD5327.


This evaluation board requires the SDP-B controller board (EVAL-SDP-CB1Z).
.


Applicable Parts

Package Contents

  • EVAL-AD5327DBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard