Overview

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ, included in evaluation board package)
  • On-board references 
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5310RDBZ evaluation board is designed to help users quickly prototype AD5310R circuits and reduce design time. The AD5310R operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5310R data sheet, which must be used in conjunction with the user guide UG-962 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP board. Software is available for download from the EVAL- AD5310RDBZ evaluation board page to allow the user to program the AD5310R.


This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board) or the EVAL-SDP-CS1Z board (SDP-S controller board), which are available for order on the Analog Devices website.