Evaluation Software
Rev.
B
1
View All
Overview
Features and Benefits
- Full-featured evaluation board for the AD5172
- Various test circuits
- Various ac/dc input signals
- PC control via a separately purchased system development platform (SDP)
- PC software for control
- Resistor tolerance error stored in EEMEM
Product Details
The AD5172 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with a superior low temperature coefficient performance.
The on-board socket allows the user to easily replace the device for reprogramming of the OTP memory.
In addition, the AD5172 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.
The EVAL-AD5172SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.
Complete specifications for the AD5172 part can be found in the AD5172 data sheet.
Documentation & Resources
-
UG-243: Evaluation Board for the AD5172 Digital Potentiometer (Rev. 0)1/25/2011PDF0 M