Overview
Features and Benefits
- Full featured evaluation board for the AD4857
- 8 input channels available through SMA connectors
- On-board reference circuit and power supplies
- Standalone capability through FMC connector and/or test points
- PC software for control and data analysis of the time and frequency domain
- ZedBoard-compatible
- Compatible with other FMC controller boards
Product Details
The EVAL-AD4857FMCZ is designed to demonstrate the performance of the AD4857 and to provide access to many included configuration options that are accessed via a simple ACE plug-in graphical user interface (GUI). The AD4857 is a fully buffered, 8-channel simultaneous sampling, 16-bit, 1 MSPS data acquisition system (DAS) with differential, wide common-mode range inputs.
The EVAL-AD4857FMCZ on-board components include the following:
- The LTC6655 high precision, low drift, 4.096 V voltage reference (not used by default)
- The LT1761, low noise, 1.8 V, 2.5 V, and 5 V low dropout (LDO) regulators
- The LT8330 low quiescent current (IQ) boost converter
For full details on the AD4857, see the AD4857 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-AD4857FMCZ evaluation board.
This evaluation board can also be used to evaluate the performance of the AD4855.