Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Charge Up to 2 Cells in Series or Parallel
- Charges AA or AAA Cells
- Offers Linear or Switch Mode Current Regulation
- Current Regulation Feature Can Be Bypassed When Used with External Current Regulated Supply
- Monitors Temperature, Voltage, and Charge Time
- Resistor-Programmable Alkaline Cell Rejection Threshold
- Resistor-Programmable Charge Time Monitor
Product Details
The DS2711/DS2712 EV kit board allow users to explore all the features of the DS2711 and DS2712. It is designed to allow a DS2711 or DS2712 to be configured into any possible charge configuration. The board supports single-cell, dual-cell series, and dual-cell parallel charging of AA or AAA NiMH cells. The board also allows the user to select between on-board regulation of the charge source, on-board regulation with a separate power supply, or external regulation. Temperature, voltage, and charge time are monitored to ensure safe charging. The EV kit also detects and rejects alkaline cells.
Applications
- Desktop/Stand-Alone Chargers (AAA/AA)
- Digital Still Cameras
- Gaming
- Music Players
- Toys