Overview

Features and Benefits

  • 2 x 6-Pin Pmod™ Compatible Connector (I2C)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10 Compatible Software

Product Details

The DS1631 evaluation system (EV system) demonstrates the DS1631 high-precision digital thermometer and thermostat. The DS1631 EV system consists of the DS1631 evaluation kit (EV kit) and the USB2PMB2 adapter board. Windows XP® and Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the DS1631.

The DS1631 EV kit comes with the 8-pin μMAX DS1631AU+ installed.

Applications

  • Medical
  • Networking
  • Personal Computing
  • Routers/Switches
  • Test Measurement Systems
  • Wireless Base Stations

Tools & Simulations