Overview
Product Details
Demonstration circuit 2749A is a 60V protected, high side switch featuring the LTC7003. The demo board is designed to switch a 14.5A output load from input voltages from 6V to 60V. The wide input range and low shutdown current (1μA typical) make it suitable for automotive, industrial, medical instrument and telecom applications. This board offers a low 45ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2749A - Schematics12/22/2017PDF54K
-
DC2749A - Demo Board Manual12/22/2017PDF449K
-
DC2749A - Design Files12/22/2017ZIP1M