Overview

Product Details

Demonstration circuit 2487A features the LTC6363 amplifier. The DC2487A is designed to drive the inputs of the DC2290A demo board. The DC2290A features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the LTC6363 make it an ideal candidate to drive the LTC2387 at frequencies up to 100kHz.

Documentation & Resources