Overview

Product Details

Demonstration circuit 2459A features the LTC1668, 16-bit, 50Msps current output DAC in a 28-lead SSOP package. Pin-compatible 14-bit and 12-bit versions are available for lower resolution requirements, but all DC2459A assembly types are populated with the LTC1668.


Companion Board: Arrow SoCkit (Altera Cyclone 5 SoC)


Companion Board: C5G (Altera Cyclone 5)


Companion Board: DE0 Nano (Altera Cyclone 4)


Companion Board: Embedded Micro Mojo (Xilinx Spartan 6)


Companion Board: Numato Labs Mimas (Xilinx Spartan 6)

Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards