Overview

Product Details

Demonstration circuit 2447A is a high voltage, high efficiency synchronous inverting converter featuring the LTC3896. This demo board has a wide input voltage range from 7V to 72V and produces a –12V output voltage.


The DC2447A is capable of delivering up to 5A of output current. Note that the thermal stress increases at lower input voltages due to increased input current.

Applicable Parts

Documentation & Resources