Overview

Product Details

The DC2428A is a two-board demonstration system for the LTC2975 Power System Manager and LTM4644-1 quad 4A μModule regulator. The DC2382A contains all the circuitry needed to use the LTC2975 in a power system and control four power supplies. The DC2363A contains four power supplies (LTM4644-1) that the LTC2975 configures and controls. The DC2363A and DC2382A demo boards together provide a sophisticated 4-channel digitally programmable power supply system.

Documentation & Resources

Software

Design Tool

LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Related Hardware (2)

Controller Boards