Overview

Features and Benefits

  • Fully featured evaluation board for the LTC6373
  • Jumper or Arduino options for LTC6373 gain selection
  • Access to LTC6373 output common mode pin to control output level shifting
  • Flexible power supply option (±15 V or a single 9 V to 12 V)

Product Details

Demo circuit DC2398A features the LTC6373 Programmable Gain Instrumentation Amplifier. The circuit’s gain can be controlled in several ways, such as by simply setting onboard jumpers or by connecting an Arduino or Linduino (DC2026C) microcontroller board. The LTC6373 has fully differential outputs with independent common mode level shifting. The output common mode level can be set by the IC’s internal default or overdriven by the user. The DC2398A can be powered by external bench supplies (typically ±15 V), but optionally also demonstrates the use of the LTC3265 dual low noise charge pump to generate ±15 V rails from a single 9 V to 12 V input supply.